text.skipToContent text.skipToNavigation

PRM222411

by Powerohm 

Catalog ID: PRM222411

Milwaukee Replacement Part, Hexpower Resistor, 6.13 Ohms, 11.1 A, MFG Part Number-M222411

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 6.13 Ohm
Size 5
Type Hexpower Resistor

Electrical Ratings

Current / Amperage Rating 11.1 A
Maximum Current Rating Amps Continuous 11.1 Amps