SKU-PR112A140
SKU-PR112A140
PPHID-2539576-1

PRMRCG-31 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRMRCG-31

Milwaukee Replacement Part, Grid Resistor, 2.13 Ohms, 63 A, MFG Part Number-MRCG-31

Milwaukee MFG Part Number-MRCG-31

Product details

General

Application
Milwaukee
Maximum Temperature Rise
375 °C
Resistance Ohms
2.13 Ohm
Type
Grid Resistor Type GL

Dimensions

Length
26.5 in

Electrical Ratings

Current / Amperage Rating
63 A
Maximum Current Rating Amps Continuous
63 Amps

Resources and downloads