HUBBELL
SKU-PR112A140
SKU-PR112A140
PPHID-2539576-1

PRMRCG-36 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRMRCG-36

Milwaukee Replacement Part, Grid Resistor, 6.59 Ohms, 30 A, MFG Part Number-MRCG-36

Milwaukee MFG Part Number-MRCG-36

Product details

General

Application

Milwaukee

Catalog Number

PRMRCG-36

Maximum Temperature Rise

375 °C

Resistance Ohms

6.59 Ohm

Type

Grid Resistor Type GL

Dimensions

Length

26.5 in

Electrical Ratings

Current / Amperage Rating

30 A

Maximum Current Rating Amps Continuous

30 Amps

Resources and downloads

Specifications