HUBBELL
SKU-PR112A140
SKU-PR112A140
PPHID-2546989-6

PRPG-23 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRPG-23

Post Glover Replacement Part, T2H3 Grid Resistor, 0.648 Ohms, 100 A, MFG Part Number-PG-23

Post Glover Replacement PartNumber-PG-23

Product details

General

Catalog Number

PRPG-23

Maximum Temperature Rise

375 °C

Resistance Ohms

0.648 Ohm

Type

Grid Resistor Type T2 & H3

Dimensions

Length

26.5 in

Electrical Ratings

Current / Amperage Rating

100 A

Maximum Current Rating Amps Continuous

100 Amps

Wattage

6480 W

Resources and downloads

Specifications