HUBBELL
SKU-PR112A140
SKU-PR112A140
PPHID-2546989-6

PRPG-29 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRPG-29

Post Glover Replacement Part, T2H3 Grid Resistor, 1.55 Ohms, 70 A, MFG Part Number-PG-29

Post Glover Replacement PartNumber-PG-29

Product details

General

Catalog Number

PRPG-29

Maximum Temperature Rise

375 °C

Resistance Ohms

1.55 Ohm

Type

Grid Resistor Type T2 & H3

Dimensions

Length

26.5 in

Electrical Ratings

Current / Amperage Rating

70 A

Maximum Current Rating Amps Continuous

70 Amps

Wattage

7595 W

Resources and downloads

Specifications