text.skipToContent text.skipToNavigation

PRR11SW200D

by Powerohm 

Catalog ID: PRR11SW200D

Westinghouse Replacement Part, Type W & TM Wirewound, 200 Ohms, 1.5 A, MFG Part Number-04D5194G18

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 200 Ohm
Type Wirewound Type W & TM

Dimensions

Length 11 in

Electrical Ratings

Current / Amperage Rating 1.5 A
Maximum Current Rating Amps Continuous 1.5 Amps