text.skipToContent text.skipToNavigation

PRR11SW400D

by Powerohm 

Catalog ID: PRR11SW400D

Westinghouse Replacement Part, Type W & TM Wirewound, 400 Ohms, 1 A, MFG Part Number-04D5194G21

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 400 Ohm
Type Wirewound Type W & TM

Dimensions

Length 11 in

Electrical Ratings

Current / Amperage Rating 1 A
Maximum Current Rating Amps Continuous 1 Amps