text.skipToContent text.skipToNavigation

PRR14SW320D

by Powerohm 

Catalog ID: PRR14SW320D

Westinghouse Replacement Part, Type W & TM Wirewound, 320 Ohms, 1.3 A, MFG Part Number-47D0146G19

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 320 Ohm
Type Wirewound Type W & TM

Dimensions

Length 14 in

Electrical Ratings

Current / Amperage Rating 1.3 A
Maximum Current Rating Amps Continuous 1.3 Amps