HUBBELL
SKU-PR112A140
SKU-PR112A140
PPHID-2546989-6

PRSSG76 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSSG76

IPC Replacement Part, SSG Grid Resistor, 1.25 Ohms, 76 A, MFG Part Number-SSG76

IPC MFG Part Number-SSG76

Product details

General

Catalog Number

PRSSG76

Maximum Temperature Rise

375 °C

Resistance Ohms

1.25 Ohm

Type

Grid Resistor Type SSG

Dimensions

Length

26.5 in

Electrical Ratings

Current / Amperage Rating

76 A

Maximum Current Rating Amps Continuous

76 Amps

Resources and downloads

Specifications