HUBBELL
SKU-RH180
SKU-RH180
PPHID-913258-16

PRSSR-200 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSSR-200

IPC Replacement Part, SSR Ribbon Resistor, 0.162 Ohms, 200 A, MFG Part Number-SSR-200

IPC MFG Part Number-SSR-200

Product details

General

Catalog Number

PRSSR-200

Maximum Temperature Rise

375 °C

Resistance Ohms

0.162 Ohm

Type

Ribbon Resistor Type SSR

Dimensions

Length

26.5 in

Electrical Ratings

Current / Amperage Rating

200 A

Maximum Current Rating Amps Continuous

200 Amps

Resources and downloads

Specifications