HUBBELL
SKU-SR10-150
SKU-SR10-150
PPHID-2546989-9

PRSW12-12 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW12-12

Post Glover Replacement Part, SW Smoothwound, 3.4 Ohms, 11 A, MFG Part Number-SW12-12

Post Glover Replacement PartNumber-SW12-12

Product details

General

Application

Post Glover

Catalog Number

PRSW12-12

Maximum Temperature Rise

375 °C

Resistance Ohms

3.4 Ohm

Type

Smoothwound Type SW

Dimensions

Length

12 in

Weight

2 lb

Electrical Ratings

Current / Amperage Rating

11 A

Maximum Current Rating Amps Continuous

11 Amps

Resources and downloads

Specifications