HUBBELL
SKU-SR10-150
SKU-SR10-150
PPHID-2546989-9

PRSW12-16 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW12-16

Post Glover Replacement Part, SW Smoothwound, 13.7 Ohms, 5.6 A, MFG Part Number-SW12-16

Post Glover Replacement PartNumber-SW12-16

Product details

General

Application

Post Glover

Catalog Number

PRSW12-16

Maximum Temperature Rise

375 °C

Resistance Ohms

13.7 Ohm

Type

Smoothwound Type SW

Dimensions

Length

12 in

Weight

1.7 lb

Electrical Ratings

Current / Amperage Rating

5.6 A

Maximum Current Rating Amps Continuous

5.6 Amps

Resources and downloads

Specifications