HUBBELL
SKU-PRR17SW40D0-A
SKU-PRR17SW40D0-A
PPHID-2546989-9

PRSW15-13-A | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW15-13-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 6.3 Ohms, 9.2 A, MFG Part Number-SW15-13-A

Post Glover Replacement PartNumber-SW15-13-A

Adjustable Taps and Spacing

Product details

General

Application

Post Glover

Catalog Number

PRSW15-13-A

Maximum Temperature Rise

375 °C

Resistance Ohms

6.3 Ohm

Type

Smoothwound Type SWA

Dimensions

Length

15 in

Weight

2.3 lb

Electrical Ratings

Current / Amperage Rating

9.2 A

Maximum Current Rating Amps Continuous

9.2 Amps

Resources and downloads

Specifications