HUBBELL
SKU-SR10-150
SKU-SR10-150
PPHID-2546989-9

PRSW15-20 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW15-20

Post Glover Replacement Part, SW Smoothwound, 68.7 Ohms, 2.9 A, MFG Part Number-SW15-20

Post Glover Replacement PartNumber-SW15-20

Product details

General

Application

Post Glover

Catalog Number

PRSW15-20

Maximum Temperature Rise

375 °C

Resistance Ohms

68.7 Ohm

Type

Smoothwound Type SW

Dimensions

Length

15 in

Weight

1.5 lb

Electrical Ratings

Current / Amperage Rating

2.9 A

Maximum Current Rating Amps Continuous

2.9 Amps

Resources and downloads

Specifications