SKU-SR10-150
SKU-SR10-150
PPHID-2546989-9

PRSW16-11 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW16-11

Post Glover Replacement Part, SW Smoothwound, 3.4 Ohms, 13 A, MFG Part Number-SW16-11

Post Glover Replacement PartNumber-SW16-11

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
3.4 Ohm
Type
Smoothwound Type SW

Dimensions

Length
16.5 in
Weight
2.6 lb

Electrical Ratings

Current / Amperage Rating
13 A
Maximum Current Rating Amps Continuous
13 Amps

Resources and downloads