HUBBELL
SKU-SR10-150
SKU-SR10-150
PPHID-2546989-9

PRSW16-14 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW16-14

Post Glover Replacement Part, SW Smoothwound, 9.8 Ohms, 8 A, MFG Part Number-SW16-14

Post Glover Replacement PartNumber-SW16-14

Product details

General

Application

Post Glover

Catalog Number

PRSW16-14

Maximum Temperature Rise

375 °C

Resistance Ohms

9.8 Ohm

Type

Smoothwound Type SW

Dimensions

Length

16.5 in

Weight

2 lb

Electrical Ratings

Current / Amperage Rating

8 A

Maximum Current Rating Amps Continuous

8 Amps

Resources and downloads

Specifications