SKU-PRR17SW40D0-A
SKU-PRR17SW40D0-A
PPHID-2546989-9

PRSW2-14-A | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW2-14-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 2.5 Ohms, 9.5 A, MFG Part Number-SW2-14-A

Post Glover Replacement PartNumber-SW2-14-A

Adjustable Taps and Spacing

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
2.5 Ohm
Type
Smoothwound Type SWA

Dimensions

Length
6 in

Electrical Ratings

Current / Amperage Rating
9.5 A
Maximum Current Rating Amps Continuous
9.5 Amps
Wattage
300 W

Resources and downloads