HUBBELL
SKU-PRR17SW40D0-A
SKU-PRR17SW40D0-A
PPHID-2546989-9

PRSW2-22-A | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW2-22-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 40.3 Ohms, 2.4 A, MFG Part Number-SW2-22-A

Post Glover Replacement PartNumber-SW2-22-A

Adjustable Taps and Spacing

Product details

General

Application

Post Glover

Catalog Number

PRSW2-22-A

Maximum Temperature Rise

375 °C

Resistance Ohms

40.3 Ohm

Type

Smoothwound Type SWA

Dimensions

Length

6 in

Electrical Ratings

Current / Amperage Rating

2.4 A

Maximum Current Rating Amps Continuous

2.4 Amps

Wattage

300 W

Resources and downloads

Specifications