HUBBELL
SKU-SR10-150
SKU-SR10-150
PPHID-2546989-9

PRSW3-20 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW3-20

Post Glover Replacement Part, SW Smoothwound, 34.4 Ohms, 3.4 A, MFG Part Number-SW3-20

Post Glover Replacement PartNumber-SW3-20

Product details

General

Application

Post Glover

Catalog Number

PRSW3-20

Maximum Temperature Rise

375 °C

Resistance Ohms

34.4 Ohm

Type

Smoothwound Type SW

Dimensions

Length

9 in

Electrical Ratings

Current / Amperage Rating

3.4 A

Maximum Current Rating Amps Continuous

3.4 Amps

Wattage

450 W

Resources and downloads

Specifications