HUBBELL
SKU-PRR17SW40D0-A
SKU-PRR17SW40D0-A
PPHID-2546989-9

PRSW3-24-A | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW3-24-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 136.1 Ohms, 1.7 A, MFG Part Number-SW3-24-A

Post Glover Replacement PartNumber-SW3-24-A

Adjustable Taps and Spacing

Product details

General

Application

Post Glover

Catalog Number

PRSW3-24-A

Maximum Temperature Rise

375 °C

Resistance Ohms

136.1 Ohm

Type

Smoothwound Type SWA

Dimensions

Length

9 in

Electrical Ratings

Current / Amperage Rating

1.7 A

Maximum Current Rating Amps Continuous

1.7 Amps

Wattage

450 W

Resources and downloads

Specifications