SKU-SR10-150
SKU-SR10-150
PPHID-2546989-9

PRSW5-13 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW5-13

Post Glover Replacement Part, SW Smoothwound, 6 Ohms, 11 A, MFG Part Number-SW5-13

Post Glover Replacement PartNumber-SW5-13

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
6 Ohm
Type
Smoothwound Type SW

Dimensions

Length
15 in

Electrical Ratings

Current / Amperage Rating
11 A
Maximum Current Rating Amps Continuous
11 Amps
Wattage
725 W

Resources and downloads