HUBBELL
SKU-PRR17SW40D0-A
SKU-PRR17SW40D0-A
PPHID-2546989-9

PRSW7-16-A | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW7-16-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 7.5 Ohms, 5.6 A, MFG Part Number-SW7-16-A

Post Glover Replacement PartNumber-SW7-16-A

Adjustable Taps and Spacing

Product details

General

Application

Post Glover

Catalog Number

PRSW7-16-A

Maximum Temperature Rise

375 °C

Resistance Ohms

7.5 Ohm

Type

Smoothwound Type SWA

Dimensions

Length

7.25 in

Weight

1.7 lb

Electrical Ratings

Current / Amperage Rating

5.6 A

Maximum Current Rating Amps Continuous

5.6 Amps

Resources and downloads

Specifications