SKU-SR10-150
SKU-SR10-150
PPHID-2546989-9

PRSW7-19 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW7-19

Post Glover Replacement Part, SW Smoothwound, 20.7 Ohms, 3.4 A, MFG Part Number-SW7-19

Post Glover Replacement PartNumber-SW7-19

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
20.7 Ohm
Type
Smoothwound Type SW

Dimensions

Length
7.25 in
Weight
1.8 lb

Electrical Ratings

Current / Amperage Rating
3.4 A
Maximum Current Rating Amps Continuous
3.4 Amps

Resources and downloads