HUBBELL
PPHID_2539577
PPHID_2539577
PPHID-2539577-2

RH200-D | Type RH Ribbon Resistor

Brand:

Powerohm Resistors

Catalog ID:

RH200-D

Type RH Ribbon Resistor 0.355 Ohms 200 A

Product details

General

Catalog Number

RH200-D

Resistance Ohms

0.355 Ohm

Type

Ribbon Resistor Type RH

Dimensions

Depth

6 in

Length

26.5 in

Weight

70 lb

Width

19.437 in

Electrical Ratings

Current / Amperage Rating

200 A

Maximum Current Rating Amps Continuous

200 Amps

Wattage

14212 W

Resources and downloads

Specifications