HUBBELL
SKU-RH180
SKU-RH180
PPHID-2539577-2

RH225-D | Type RH Ribbon Resistor

Brand:

Powerohm Resistors

Catalog ID:

RH225-D

Type RH Ribbon Resistor 0.355 Ohms 225 A

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

RH225-D

Resistance Ohms

0.355 Ohm

System Voltage

600 VAC

Type

Ribbon Resistor Type RH

Dimensions

Depth

21.5 in

Length

26.5 in

Weight

72 lb

Width

19.44 in

Electrical Ratings

Amperage Rating

225 A

Current / Amperage Rating

225 A

Maximum Current Rating Amps Continuous

225 Amps

Wattage

15836 W

Resources and downloads

Specifications