HUBBELL
SKU-RH180
SKU-RH180
PPHID-2539577-3

RH260-T | Type RH Ribbon Resistor

Brand:

Powerohm Resistors

Catalog ID:

RH260-T

Type RH Ribbon Resistor 0.399 Ohms 260 A

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

RH260-T

Resistance Ohms

0.399 Ohm

System Voltage

600 VAC

Type

Ribbon Resistor Type RH

Dimensions

Depth

29 in

Length

26.5 in

Weight

112 lb

Width

27.75 in

Electrical Ratings

Amperage Rating

260 A

Current / Amperage Rating

260 A

Maximum Current Rating Amps Continuous

260 Amps

Wattage

26940 W

Resources and downloads

Specifications