SKU-RH180
SKU-RH180
PPHID-2539577-2

RH450-D | Type RH Ribbon Resistor

Brand:

Powerohm Resistors

Catalog ID:

RH450-D

Type RH Ribbon Resistor 0.095 Ohms 450 A

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Resistance Ohms
0.095 Ohm
System Voltage
600 VAC
Type
Ribbon Resistor Type RH

Dimensions

Depth
21.5 in
Length
26.5 in
Weight
89 lb
Width
19.44 in

Electrical Ratings

Amperage Rating
450 A
Current / Amperage Rating
450 A
Maximum Current Rating Amps Continuous
450 Amps
Wattage
19278 W

Resources and downloads