HUBBELL
SKU-RH180
SKU-RH180
PPHID-2539577-1

RH450 | Type RH Ribbon Resistor

Brand:

Powerohm Resistors

Catalog ID:

RH450

Type RH Ribbon Resistor 0.056 Ohms 450 A

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

RH450

Nominal Current (A)

11340

Resistance Ohms

0.056 Ohm

Size

7

System Voltage

600 VAC

Type

Ribbon Resistor Type RH

Dimensions

Depth

13 in

Length

26.5 in

Weight

47 lb

Width

11 in

Electrical Ratings

Amperage Rating

450 A

Current / Amperage Rating

450 A

Maximum Current Rating Amps Continuous

450 Amps

Wattage

11340 W

Resources and downloads

Specifications