HUBBELL
SKU-RH180
SKU-RH180
PPHID-2539577-3

RH525-T | Type RH Ribbon Resistor

Brand:

Powerohm Resistors

Catalog ID:

RH525-T

Type RH Ribbon Resistor 0.095 Ohms 525 A

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

RH525-T

Resistance Ohms

0.095 Ohm

System Voltage

600 VAC

Type

Ribbon Resistor Type RH

Dimensions

Depth

29 in

Length

26.5 in

Weight

134 lb

Width

27.75 in

Electrical Ratings

Amperage Rating

525 A

Current / Amperage Rating

525 A

Maximum Current Rating Amps Continuous

525 Amps

Wattage

26121 W

Resources and downloads

Specifications