SKU-SR10-150
SKU-SR10-150
PPHID-2539572-7

SR10-150 | Type SR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SR10-150

Size 10 Type SR Smoothwound Resistor 150 Ohms 450 W

  • Continues Wattage -450
  • SR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:450

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Lead Length
10
Nominal Current (A)
450
Resistance Ohms
150 Ohm
Size
10
System Voltage
600 VAC
Type
Smoothwound Type SR

Dimensions

Depth
1.25 in
Length
10.5 in
Weight
0.7 lb
Width
1.75 in

Electrical Ratings

Current / Amperage Rating
1.7 A
Maximum Current Rating Amps Continuous
1.7 Amps
Wattage
450 W

Resources and downloads