HUBBELL
SKU-SR10-150
SKU-SR10-150
PPHID-2539572-2

SR4-5 | Type SR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SR4-5

Size 4 Type SR Smoothwound Resistor 5 Ohms 125 W

Continues Wattage -125

Product details

General

Catalog Number

SR4-5

Resistance Ohms

5 Ohm

Size

4

Type

Smoothwound Type SR

Dimensions

Depth

1.75 in

Length

4 in

Electrical Ratings

Current / Amperage Rating

5 A

Maximum Current Rating Amps Continuous

5 Amps

Wattage

125 W

Resources and downloads

Specifications