SKU-SR10-150
SKU-SR10-150
PPHID-2539572-3

SR5-20 | Type SR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SR5-20

Size 5 Type SR Smoothwound Resistor 20 Ohms 200 W

  • Continues Wattage -200
  • SR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:200

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Lead Length
5
Nominal Current (A)
200
Resistance Ohms
20 Ohm
Size
5
System Voltage
600 VAC
Type
Smoothwound Type SR

Dimensions

Depth
1.25 in
Length
5.5 in
Weight
0.4 lb
Width
1.75 in

Electrical Ratings

Current / Amperage Rating
3.2 A
Maximum Current Rating Amps Continuous
3.2 Amps
Wattage
200 W

Resources and downloads