HUBBELL
SKU-SR10-150
SKU-SR10-150
PPHID-2539572-4

SR6-100 | Type SR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SR6-100

Size 6 Type SR Smoothwound Resistor 100 Ohms 250 W

  • Continues Wattage -250
  • SR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:250

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

SR6-100

Lead Length

6

Nominal Current (A)

250

Resistance Ohms

100 Ohm

Size

6

System Voltage

600 VAC

Type

Smoothwound Type SR

Dimensions

Depth

1.25 in

Length

6.5 in

Weight

0.5 lb

Width

1.75 in

Electrical Ratings

Current / Amperage Rating

1.6 A

Maximum Current Rating Amps Continuous

1.6 Amps

Wattage

250 W

Resources and downloads

Specifications