HUBBELL
SKU-SR10-150
SKU-SR10-150
PPHID-2539572-5

SR7-125 | Type SR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SR7-125

Size 7 Type SR Smoothwound Resistor 125 Ohms 300 W

  • Continues Wattage -300
  • SR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:300

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

SR7-125

Lead Length

7

Nominal Current (A)

300

Resistance Ohms

125 Ohm

Size

7

System Voltage

600 VAC

Type

Smoothwound Type SR

Dimensions

Depth

1.25 in

Length

7.5 in

Weight

0.5 lb

Width

1.75 in

Electrical Ratings

Current / Amperage Rating

1.5 A

Maximum Current Rating Amps Continuous

1.5 Amps

Wattage

300 W

Resources and downloads

Specifications