HUBBELL
SKU-SR10-150
SKU-SR10-150
PPHID-2539572-6

SR8-15 | Type SR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SR8-15

Size 8 Type SR Smoothwound Resistor 15 Ohms 350 W

  • Continues Wattage -350
  • SR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:350

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

SR8-15

Lead Length

8

Nominal Current (A)

350

Resistance Ohms

15 Ohm

Size

8

System Voltage

600 VAC

Type

Smoothwound Type SR

Dimensions

Depth

1.25 in

Length

8.5 in

Weight

0.6 lb

Width

1.75 in

Electrical Ratings

Current / Amperage Rating

4.8 A

Maximum Current Rating Amps Continuous

4.8 Amps

Wattage

350 W

Resources and downloads

Specifications