HUBBELL
SKU-SXR2-10
SKU-SXR2-10
PPHID-2539573-2

SXR3-15 | Type SXR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SXR3-15

Size 3 Type SXR Smoothwound Resistor 15 Ohms 450 W

Continues Wattage -450

Product details

General

Catalog Number

SXR3-15

Resistance Ohms

15 Ohm

Size

3

Type

Smoothwound Type SXR

Dimensions

Depth

2.75 in

Length

9 in

Weight

1.8 lb

Electrical Ratings

Current / Amperage Rating

5.5 A

Maximum Current Rating Amps Continuous

5.5 Amps

Wattage

450 W

Resources and downloads

Specifications