HUBBELL
SKU-SXR2-10
SKU-SXR2-10
PPHID-2539573-2

SXR3-50 | Type SXR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SXR3-50

Size 3 Type SXR Smoothwound Resistor 50 Ohms 450 W

  • Continues Wattage -450
  • SXR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SXR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:450

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

SXR3-50

Resistance Ohms

50 Ohm

Size

3

System Voltage

600 VAC

Type

Smoothwound Type SR

Dimensions

Depth

2 in

Length

9 in

Weight

1.7 lb

Width

2.75 in

Electrical Ratings

Current / Amperage Rating

3 A

Maximum Current Rating Amps Continuous

3 Amps

Wattage

450 W

Resources and downloads

Specifications