SKU-SXR2-10
SKU-SXR2-10
PPHID-2539573-5

SXR6-100 | Type SXR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SXR6-100

Size 6 Type SXR Smoothwound Resistor 100 Ohms 900 W

Continues Wattage - 900

Product details

General

Resistance Ohms
100 Ohm
Size
6
Type
Smoothwound Type SXR

Dimensions

Depth
2.75 in
Length
18 in
Weight
3.6 lb

Electrical Ratings

Current / Amperage Rating
3 A
Maximum Current Rating Amps Continuous
3 Amps
Wattage
900 W

Resources and downloads