HUBBELL
SKU-SXR2-10
SKU-SXR2-10
PPHID-2539573-5

SXR6-25 | Type SXR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SXR6-25

Size 6 Type SXR Smoothwound Resistor 25 Ohms 900 W

Continues Wattage - 900

Product details

General

Catalog Number

SXR6-25

Resistance Ohms

25 Ohm

Size

6

Type

Smoothwound Type SXR

Dimensions

Depth

2.75 in

Length

18 in

Weight

3.7 lb

Electrical Ratings

Current / Amperage Rating

6 A

Maximum Current Rating Amps Continuous

6 Amps

Wattage

900 W

Resources and downloads

Specifications