SKU-SXR2-10
SKU-SXR2-10
PPHID-2539573-5

SXR6-4 | Type SXR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SXR6-4

Size 6 Type SXR Smoothwound Resistor 4 Ohms 900 W

Continues Wattage - 900

Product details

General

Resistance Ohms
4 Ohm
Size
6
Type
Smoothwound Type SXR

Dimensions

Depth
2.75 in
Length
18 in
Weight
3.7 lb

Electrical Ratings

Current / Amperage Rating
15 A
Maximum Current Rating Amps Continuous
15 Amps
Wattage
900 W

Resources and downloads