HUBBELL
SKU-SXR2-10
SKU-SXR2-10
PPHID-2539573-6

SXR7-5 | Type SXR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SXR7-5

Size 7 Type SXR Smoothwound Resistor 5 Ohms 1050 W

  • Continues Wattage -1050
  • SXR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SXR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:1050

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

SXR7-5

Lead Length

7

Nominal Current (A)

1050

Resistance Ohms

 5 Ohm

Size

7

System Voltage

600 VAC

Type

Smoothwound Type SXR

Dimensions

Depth

2 in

Length

21 in

Weight

4.4 lb

Width

2.75 in

Electrical Ratings

Current / Amperage Rating

14.5 A

Maximum Current Rating Amps Continuous

14.5 Amps

Wattage

1050 W

Resources and downloads

Specifications