text.skipToContent text.skipToNavigation

VR7-2.8

By Powerohm 

Catalog ID: VR7-2.8

By Powerohm
Catalog ID:  VR7-2.8
Powerohm's Type VR Ventwound Resistors are most commonly used for braking of variable frequency drives, motor control, load banks and neutral grounding applications. They are constructed of low temperature coefficient wire alloy wound on a high quality porcelain core complete with stainless steel terminals.
  • Powerohm's Type VR Ventwound Resistors can be used for any AC or DC power application
  • They are most commonly used for braking of variable frequency drives, motor control, load banks and neutral grounding applications
  • The Type VR resistors are suitable for continuous duty applications where low current and relatively high resistance are required
  • Continues Wattage:1058

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

More Options