HUBBELL
SKU-WR100
SKU-WR100
PPHID-2539571

WR1500 | Type WR Wirewound Resistor

Brand:

Powerohm Resistors

Catalog ID:

WR1500

Type WR Wirewound Resistor 150 Ohms 1.3 A

  • Powerohm's Type WR Wirewound Resistors are designed for low current applications ranging from 1.0 to 32.0 amps continuous, and resistance values ranging between 250.0 and 0.25 ohms, respectively
  • Can be used for any type of AC or DC power application, including motor control, dynamic braking, neutral grounding and load testing
  • The corrosion resistant Type WR resistor will withstand considerable shock and vibration, qualifying it for use in most harsh environments
  • Continues Wattage:254

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

WR1500

Nominal Current (A)

421

Resistance Ohms

150 Ohm

Dimensions

Depth

2.75 in

Length

7.25 in

Weight

0.8 lb

Width

2 in

Electrical Ratings

Current / Amperage Rating

1.3 A

Maximum Current Rating Amps Continuous

1.3

Wattage

254 W

Resources and downloads

Specifications