HUBBELL
ICD_4220_PRODIMAGE
ICD_4220_PRODIMAGE

HC71221006 POWER LS WITHOUT WEIGHT/CABLE

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC71221006

TYPE 4220 POWER LIMIT SWITCH, AC/DC, 2 POLES, 2 N.O./N.C. CONTACTS, AUX. CONTACTS, NEMA SIZE 2, RIGHT HAND OPERATION

Product details

General

Catalog Number

HC71221006

Number Of Poles

2

Series

4220 Power Limit Switch

Type

Limit Switch with Copper Contacts

Electrical Ratings

Maximum Current Rating Amps Continuous

13.6

Certifications And Compliance

Nema Rating

2

Resources and downloads