HUBBELL
ICD_4220_PRODIMAGE
ICD_4220_PRODIMAGE

HC71221206 4220 AC 2P SIZE2 NEM4 RH POWER LS W/AUX

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC71221206

TYPE 4220 POWER LIMIT SWITCH, AC, 2 POLES, 2 N.O./N.C. CONTACTS, DPDT EARLY BRAKE AUX., NEMA SIZE 2, NEMA 4 WATERTIGHT, RIGHT HAND OPERATION

Product details

General

Catalog Number

HC71221206

Series

4220 Power Limit Switch

Type

Limit Switch with Copper Contacts

Certifications And Compliance

Enclosure NEMA Rating

4

Nema Rating

2

Resources and downloads