HUBBELL
ICD_4220_PRODIMAGE
ICD_4220_PRODIMAGE

HC71241133 4220 PWR LS SZ4 RH W/CONDUIT BOX

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC71241133

TYPE 4220 POWER LIMIT SWITCH, AC, 2 POLES, N.C. CONTACTS, DPDT EARLY BRAKE AUX., NEMA SIZE 4, RIGHT HAND OPERATION, WITH CONDUIT BOX

Product details

General

Catalog Number

HC71241133

Number Of Poles

2

Series

4220 Power Limit Switch

Type

Limit Switch with Copper Contacts

Electrical Ratings

Maximum Current Rating Amps Continuous

83

Certifications And Compliance

Nema Rating

4

Resources and downloads