HUBBELL
ICD_4220_PRODIMAGE
ICD_4220_PRODIMAGE

HC71251010 POWER LS W/O WEIGHT/CABLE, SIZE 5 3 POLE

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC71251010

TYPE 4220 POWER LIMIT SWITCH, AC, 3 POLES, N.C. CONTACTS, NEMA SIZE 5, RIGHT HAND OPERATION

Product details

General

Catalog Number

HC71251010

Number Of Poles

3

Series

4220 Power Limit Switch

Type

Limit Switch with Copper Contacts

Electrical Ratings

Maximum Current Rating Amps Continuous

270

Certifications And Compliance

Nema Rating

5

Resources and downloads