HUBBELL
ICD_4220_PRODIMAGE
ICD_4220_PRODIMAGE

HC71251204 4220 POWER LIMIT SW SZ 5, WT

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC71251204

TYPE 4220 POWER LIMIT SWITCH, DC, 2 POLES, N.O/N.C. CONTACTS, NEMA SIZE 5, NEMA 4 WATERTIGHT, RIGHT HAND OPERATION

Product details

General

Catalog Number

HC71251204

Number Of Poles

2

Series

4220 Power Limit Switch

Type

Limit Switch with Copper Contacts

Electrical Ratings

Maximum Current Rating Amps Continuous

164

Certifications And Compliance

Enclosure NEMA Rating

4

Nema Rating

5

Resources and downloads