HUBBELL
ICD_4220_PRODIMAGE
ICD_4220_PRODIMAGE

HC71261033 4220 SZ6 AC 2P LIMIT SW R/H W/EBA

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC71261033

TYPE 4220 POWER LIMIT SWITCH, DC, 2 POLES, 2 N.O./N.C. CONTACTS, DPDT EARLY BRAKE AUX., NEMA SIZE 6, RIGHT HAND OPERATION

Product details

General

Catalog Number

HC71261033

Number Of Poles

2

Series

4220 Power Limit Switch

Type

Limit Switch with Copper Contacts

Electrical Ratings

Maximum Current Rating Amps Continuous

540

Certifications And Compliance

Nema Rating

6

Resources and downloads