HUBBELL
ICD_4220_PRODIMAGE
ICD_4220_PRODIMAGE

HC72531033 4220 PWR LS SZ3 RH W/O WEIGHT/CABLE

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC72531033

TYPE 4220 POWER LIMIT SWITCH, AC, 2 POLES, N.C. CONTACTS, DPDT EARLY BRAKE AUX., NEMA SIZE 3, RIGHT HAND OPERATION

Product details

General

Catalog Number

HC72531033

Number Of Poles

2

Series

4220 Power Limit Switch

Type

Limit Switch with Copper Contacts

Electrical Ratings

Maximum Current Rating Amps Continuous

90

Certifications And Compliance

Nema Rating

3

Resources and downloads